Knife disconnect terminal block UDK 4-MTK-P / P【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2775210

Part Number
2775210
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

420.87 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Contamination level 3 Nominal voltage(V) 630 Nominal current(A) 16
No. of rows 1 Product size (height)(mm) 47 Product size (length)(mm) 63.5
Product size (width)(mm) 6.2 Stripping length(mm) 8(max.) Flammability rating V2
Connection (components) Screws Connector type (category) N terminal Insulation material PA
Industrial goods Yes

This page is Knife disconnect terminal block UDK 4-MTK-P / P, part number 2775210.
You can find the detail information about specifications and dimensions on part number 2775210.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360