Knife disconnect terminal block UK 5-MTK【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3004430

Part Number
3004430
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

377.13 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Nominal voltage(V) 500 Nominal current(A) 16 No. of rows 1
Product size (height)(mm) 58.5 Product size (length)(mm) 51 Product size (width)(mm) 6.2
Stripping length(mm) 8(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) N terminal Insulation material PA Industrial goods Yes

This page is Knife disconnect terminal block UK 5-MTK, part number 3004430.
You can find the detail information about specifications and dimensions on part number 3004430.

Tech Support