Manufacturer part number: 3070300
Brand: PHOENIX CONTACT
Price: 6.00 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3070300
Total number of pins(Pole) | 2 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 6 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
Nominal voltage(V) | 500 | Nominal current(A) | 20 | No. of rows | 1 |
Product size (height)(mm) | 57.3 | Product size (length)(mm) | 63.4 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 10(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | N terminal | Insulation material | PA | Industrial goods | Yes |
This page is Knife disconnect terminal block USST, part number 3070300.
You can find the detail information about specifications and dimensions on part number 3070300.
Part Number |
---|
3070302 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
6.51 € | 50 | 7 Days |