Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3044188
Part Number
|
---|
3044188 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Nominal current (details) (A) | Product size (width) (mm) | Stripping length (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.14 € | 100 | 7 Days | Blue | 20 - 6 | 10.2 | 0.5 - 16 | 0.5 - 16 | 57 | 76 | 10.2 | 10(max.) | - |
Loading...
Total number of pins(Pole) | 2 | Nominal voltage(V) | 1000 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (height)(mm) | 46.9 | Product size (length)(mm) | 47.7 | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Continuity | Industrial goods | No |
This page is Feed-through terminal block UT, part number 3044188.
You can find the detail information about specifications and dimensions on part number 3044188.
Configure
Basic Attributes
Insulation material
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Nominal current (details)(A)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3044076 |
3044089 |
3044102 |
3044115 |
3044131 |
3044144 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Nominal current (details) (A) | Product size (width) (mm) | Stripping length (mm) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 200 | 7 Days | Grey | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 32 | 5.2 | 9(max.) | - | |||
1.10 € | 200 | 7 Days | Blue | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 32 | 5.2 | 9(max.) | - | |||
1.25 € | 150 | 7 Days | Grey | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | 32 | 41 | 6.2 | 9(max.) | - | |||
1.25 € | 150 | 7 Days | Blue | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | 32 | 41 | 6.2 | 9(max.) | PA | |||
1.71 € | 150 | 7 Days | Grey | 24 - 8 | 8.2 | 0.2 - 10 | 0.2 - 10 | 41 | 57 | 8.2 | 10(max.) | - | |||
1.71 € | 150 | 7 Days | Blue | 24 - 8 | 8.2 | 0.2 - 10 | 0.2 - 10 | 41 | 57 | 8.2 | 10(max.) | - |