Fuse modular terminal block DT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3034248
3034251
3034264
3073979
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Connector type (category) Insulation material Industrial goods

6.47 €

50 7 Days 220 - 100.5 - 100.5 - 612.212(max.)Pull springFuse serial terminalPAYes

12.69 €

25 7 Days 220 - 100.5 - 100.5 - 612.212(max.)Pull springFuse serial terminalPAYes

12.69 €

25 7 Days 220 - 100.5 - 100.5 - 612.212(max.)Pull springFuse serial terminalPAYes

9.15 €

20 7 Days --0.50 - 100.50 - 6---Fuse box feed-trough terminal--

Loading...

  1. 1

Basic information

Color Black Clamp width(mm) 12.2 Nominal voltage(V) 500
Nominal current(A) 10 No. of rows 1 Product size (height)(mm) 51.3
Product size (length)(mm) 71.5 Flammability rating V0

Tech Support