Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3034248 |
3034251 |
3034264 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector type (category) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.47 € | 50 | 7 Days | 2 | 20 - 10 | 0.5 - 10 | 0.5 - 6 | 12.2 | 12(max.) | Pull spring | Fuse serial terminal | PA | Yes | |||
12.69 € | 25 | 7 Days | 2 | 20 - 10 | 0.5 - 10 | 0.5 - 6 | 12.2 | 12(max.) | Pull spring | Fuse serial terminal | PA | Yes | |||
12.69 € | 25 | 7 Days | 2 | 20 - 10 | 0.5 - 10 | 0.5 - 6 | 12.2 | 12(max.) | Pull spring | Fuse serial terminal | PA | Yes |
Loading...
Color | Black | Clamp width(mm) | 12.2 | Nominal voltage(V) | 500 |
---|---|---|---|---|---|
Nominal current(A) | 10 | No. of rows | 1 | Product size (height)(mm) | 51.3 |
Product size (length)(mm) | 71.5 | Flammability rating | V0 |
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Connector type (category)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes