Fuse modular terminal block QTC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3050293
3050374
3050387
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

8.43 €

50 7 Days 500

16.08 €

50 7 Days 24

16.50 €

50 7 Days 250

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 20 - 14
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.5 - 2.5 Connector cross-section (flexible)(mm²) 0.5 - 2.5
Nominal current(A) 6.3 No. of rows 1 Product size (height)(mm) 64.9
Product size (length)(mm) 82.5 Product size (width)(mm) 6.2 Flammability rating V0
Connection (components) Quick-connect Connector type (category) Fuse serial terminal Industrial goods Yes

Tech Support