Fuse modular terminal block ST 4-HESI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3036385
3039890
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

7.00 €

50 7 Days Black28 - 128.23400106976.58.2

5.80 €

50 7 Days Grey28 - 106.2-5006.362.561.56.2

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4
No. of rows 1 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Pull spring Connector type (category) Fuse serial terminal Insulation material PA
Industrial goods Yes

Tech Support