Fuse modular terminal block ST 4-HESILED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3035182
3038765
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (height)
(mm)

15.72 €

50 42 Days 6068.9

15.72 €

50 7 Days 2469

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 28 - 12
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4
Nominal current(A) 10 No. of rows 1 Product size (length)(mm) 76.5
Product size (width)(mm) 8.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Pull spring Connector type (category) Fuse serial terminal Insulation material PA
Industrial goods Yes

Tech Support