Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211249
Part Number
|
---|
3211249 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connector type (category) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.35 € | 10 | 7 Days | 2 | 18 - 4 | 0.75 - 25 | 0.75 - 25 | 1000 | 30 | 81 | 18 | 12(max.) | Fuse serial terminal | PA | Yes |
Loading...
Color | Black | Clamp width(mm) | 18 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (height)(mm) | 65.5 | Flammability rating | V0 | Connection (components) | Screws |
This page is Fuse modular terminal block UK 10,3-HESILED, part number 3211249.
You can find the detail information about specifications and dimensions on part number 3211249.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connector type (category)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3048399 |
3048661 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connector type (category) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.09 € | 10 | 7 Days | 2 | 16 - 4 | 1.5 - 25 | 1.5 - 25 | 690 | 32 | 86.7 | 18 | 12(max.) | Fuse serial terminal | PA | Yes | |||
34.98 € | 10 | 75 Days | - | - | 1.50 - 25 | 1.50 - 16 | 690 | 32 | 81 | - | - | Fuse box feed-trough terminal | - | - |