Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3005112 |
3005138 |
3005154 |
3005646 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | |
---|---|---|---|---|---|---|---|
1,102.99 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 500 | ||
1,109.53 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 500 | ||
1,131.40 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 500 | ||
1,102.99 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 400 |
Loading...
Total number of pins(Pole) | 2 | Color | Black | AWG | 20 - 6 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 16 |
Contamination level | 3 | Nominal current(A) | 10 | No. of rows | 1 |
Product size (height)(mm) | 57.2 | Product size (length)(mm) | 62 | Product size (width)(mm) | 12 |
Stripping length(mm) | 11(max.) | Flammability rating | V2 | Connection (components) | Screws |
Connector type (category) | Fuse serial terminal | Insulation material | PA | Industrial goods | Yes |