Fuse modular terminal block UK 5-HESI【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3000539
3004100
3004472
3007916
3007929
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Connector cross section (fixed)
(mm²)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Nominal current (details)
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Flammability rating Industrial goods

9.27 €

50 7 Days Black0.2 - 6500--5058V0Yes

11.19 €

1 3 Days Black0.2 - 4800250 V (at 4 mm²)6.356.572.5V0No

567.33 €

50 Pieces Per Package

1 pack Available 7 Days Black0.2 - 4800--56.572.5V2Yes

562.97 €

50 Pieces Per Package

1 pack Available 21 Days Grey0.2 - 4800--56.572.5V2Yes

567.33 €

50 Pieces Per Package

1 pack Available 7 Days Blue0.2 - 4800--56.572.5V2Yes

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 24 - 12 Clamp width(mm) 8.2
Connector cross-section (flexible)(mm²) 0.2 - 4 Nominal current(A) 6.3 No. of rows 1
Product size (width)(mm) 8.2 Stripping length(mm) 8(max.) Connection (components) Screws
Connector type (category) Fuse serial terminal

Tech Support