Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3004100
Part Number
|
---|
3004100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Connector cross section (fixed) (mm²) | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Flammability rating | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.19 € | 1 | 3 Days | Black | 0.2 - 4 | 800 | 250 V (at 4 mm²) | 6.3 | 56.5 | 72.5 | V0 | No |
Loading...
Total number of pins(Pole) | 2 | AWG | 24 - 12 | Clamp width(mm) | 8.2 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal current(A) | 6.3 | No. of rows | 1 |
Product size (width)(mm) | 8.2 | Stripping length(mm) | 8(max.) | Connection (components) | Screws |
Connector type (category) | Fuse serial terminal |
This page is Fuse modular terminal block UK 5-HESI, part number 3004100.
You can find the detail information about specifications and dimensions on part number 3004100.
Configure
Basic Attributes
Color
Connector cross section (fixed)(mm²)
Nominal voltage(V)
Nominal voltage (details)(V)
Nominal current (details)(A)
Product size (height)(mm)
Product size (length)(mm)
Flammability rating
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3000539 |
3004472 |
3007916 |
3007929 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Connector cross section (fixed) (mm²) | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Flammability rating | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.27 € | 50 | 7 Days | Black | 0.2 - 6 | 500 | - | - | 50 | 58 | V0 | Yes | ||||
567.33 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Black | 0.2 - 4 | 800 | - | - | 56.5 | 72.5 | V2 | Yes | ||
562.97 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Grey | 0.2 - 4 | 800 | - | - | 56.5 | 72.5 | V2 | Yes | ||
567.33 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Blue | 0.2 - 4 | 800 | - | - | 56.5 | 72.5 | V2 | Yes |