Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3004139
Part Number
|
---|
3004139 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Flammability rating | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,022.08 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 24 - 12 | 8.2 | 0.2 - 4 | 0.2 - 4 | - | 60 | 6.3 | 56.5 | 72.5 | V2 | - | Yes |
Loading...
Color | Black | No. of rows | 1 | Product size (width)(mm) | 8.2 |
---|---|---|---|---|---|
Stripping length(mm) | 8(max.) | Connection (components) | Screws | Connector type (category) | Fuse serial terminal |
This page is Fuse modular terminal block UK 5-HESILED, part number 3004139.
You can find the detail information about specifications and dimensions on part number 3004139.
Configure
Basic Attributes
Contamination level
Insulation material
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Flammability rating
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3000540 |
3000541 |
3001006 |
3004126 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Flammability rating | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.84 € | 50 | 7 Days | 2 | 24 - 12 | 8.2 | 0.2 - 6 | 0.2 - 4 | - | 24 | 6.3 | 50 | 58 | V0 | - | Yes | ||||
15.84 € | 50 | Quote | - | 24 - 10 | - | 0.20 - 6 | 0.20 - 4 | - | - | - | - | 58 | - | - | - | ||||
19.68 € | 50 | 7 Days | 2 | 24 - 12 | 8.2 | 0.2 - 4 | 0.2 - 4 | - | 24 | 6.3 | 56.5 | 72.5 | V2 | - | Yes | ||||
1,000.23 € | 50 Pieces Per Package | 1 pack | Available | 11 Days | 2 | 24 - 12 | 8.2 | 0.2 - 4 | 0.2 - 4 | 3 | 24 | 6.3 | 56.5 | 72.5 | V0 | PA | Yes |