Fuse modular terminal block UK-SILED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3118520

Part Number
3118520
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
50 Quote

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 24 - 12
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4
Nominal voltage(V) 250 Nominal current(A) 6.3 No. of rows 1
Product size (height)(mm) 58.4 Product size (length)(mm) 59.5 Product size (width)(mm) 8.2
Stripping length(mm) 9(max.) Connection (components) Screws Connector type (category) Fuse serial terminal
Insulation material PA Industrial goods Yes

This page is Fuse modular terminal block UK-SILED, part number 3118520.
You can find the detail information about specifications and dimensions on part number 3118520.

Tech Support