Fuse modular terminal block USIG【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0920083

Part Number
0920083
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

431.79 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 20 - 6
Clamp width(mm) 10.2 Connector cross section (fixed)(mm²) 0.5 - 16 Connector cross-section (flexible)(mm²) 0.5 - 16
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 10
No. of rows 1 Product size (height)(mm) 51.6 Product size (length)(mm) 61
Product size (width)(mm) 10.2 Stripping length(mm) 13(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Fuse serial terminal Insulation material PA
Industrial goods Yes

This page is Fuse modular terminal block USIG, part number 0920083.
You can find the detail information about specifications and dimensions on part number 0920083.

Tech Support