Fuse modular terminal block USIG MIT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5022106

Part Number
5022106
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
7 Quote

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 20 - 6
Clamp width(mm) 10.2 Connector cross section (fixed)(mm²) 0.5 - 16 Connector cross-section (flexible)(mm²) 0.5 - 16
Nominal voltage(V) 500 Nominal current(A) 10 No. of rows 1
Product size (height)(mm) 51.6 Product size (length)(mm) 61 Product size (width)(mm) 10.2
Stripping length(mm) 13(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Fuse serial terminal Insulation material PA Industrial goods Yes

This page is Fuse modular terminal block USIG MIT, part number 5022106.
You can find the detail information about specifications and dimensions on part number 5022106.

Tech Support