Fuse modular terminal block UT 4-HESILED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046090
3046537
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Nominal current (details)
(A)
Product size (width)
(mm)
Stripping length
(mm)
Connector type (category) Industrial goods

12.19 €

50 7 Days 2Black26 - 106.36.29(max.)Fuse serial terminalNo

12.19 €

50 7 Days -Blue----Fuse box feed-trough terminal-

Loading...

  1. 1

Basic information

Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6
Nominal voltage(V) 24 Nominal current(A) 6.3 No. of rows 1
Product size (height)(mm) 73 Product size (length)(mm) 57.8 Flammability rating V0
Connection (components) Screws

Tech Support