Fuse modular terminal block UT 4-PE / HESI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3070053
3070066
3070079
3073995
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)

15.72 €

50 23 Days 0.5 - 624

15.72 €

50 23 Days 0.5 - 660

16.05 €

50 7 Days 0.5 - 6250

10.01 €

50 7 Days 0.14 - 6500

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 26 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6 Contamination level 3
Nominal current(A) 6.3 No. of rows 1 Product size (height)(mm) 73
Product size (length)(mm) 70.8 Product size (width)(mm) 6.2 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Fuse serial terminal
Insulation material PA Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360