Fuse modular terminal block UT 4-PE / L / HESI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3214320

Part Number
3214320
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.72 €

50 7 Days

Loading...

  1. 1

Basic information

Color Black Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6
Connector cross-section (flexible)(mm²) 0.14 - 6 Nominal voltage(V) 500 Nominal current(A) 28
No. of rows 3 Product size (height)(mm) 88.9 Product size (length)(mm) 92.7
Flammability rating V0 Connection (components) Screws Connector type (category) Fuse box feed-trough terminal

This page is Fuse modular terminal block UT 4-PE / L / HESI, part number 3214320.
You can find the detail information about specifications and dimensions on part number 3214320.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360