Manufacturer part number: 3046427
Brand: PHOENIX CONTACT
Price: 15.91 €
Delivery time: 23 Days
Nominal voltage: 60 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3046427
Total number of pins(Pole) | 2 | Color | Black | AWG | 24 - 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.2 - 10 | Connector cross-section (flexible)(mm²) | 0.2 - 10 |
Contamination level | 3 | Nominal current(A) | 10 | No. of rows | 1 |
Product size (height)(mm) | 73 | Product size (length)(mm) | 57.8 | Product size (width)(mm) | 8.2 |
Stripping length(mm) | 10(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Fuse serial terminal | Insulation material | PA | Industrial goods | Yes |
This page is Fuse modular terminal block UT 6-HESILED, part number 3046427.
You can find the detail information about specifications and dimensions on part number 3046427.
Part Number |
---|
3046414 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) |
---|---|---|---|---|---|---|
15.91 € | 50 | 7 Days | 24 |