Fuse plug ST-SILA250-UK【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0921053

Part Number
0921053
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

464.59 €

50 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Color Black Product size (length)(mm) 20 Product size (width)(mm) 5
Industrial goods Yes

This page is Fuse plug ST-SILA250-UK, part number 0921053.
You can find the detail information about specifications and dimensions on part number 0921053.

Tech Support