Fuse plug ST-SI-UK【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0921011

Part Number
0921011
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

202.21 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Color Black Product size (length)(mm) 20 Product size (width)(mm) 5
Accessory type (serial terminals) Blade-type fuse holder Industrial goods Yes

This page is Fuse plug ST-SI-UK, part number 0921011.
You can find the detail information about specifications and dimensions on part number 0921011.

Tech Support