Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211904
Part Number
|
---|
3211904 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.86 € | 50 | 23 Days | Grey | 6.2 | 0.20 - 6 | 0.20 - 4 | 24 | 6.3 | 1 | 62.5 | 56 |
Loading...
Flammability rating | V0 | Connection (components) | Push-lock spring terminal | Connector type (category) | Fuse box feed-trough terminal |
---|
This page is Fuse terminal block PT, part number 3211904.
You can find the detail information about specifications and dimensions on part number 3211904.
Configure
Basic Attributes
Color
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3002608 |
3002609 |
3062142 |
3062143 |
3212166 |
3212172 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.35 € | 50 | 7 Days | Black | 6.2 | 0.20 - 6 | 0.20 - 4 | 500 | 28 | 3 | 83.9 | 118.5 | |||
11.11 € | 50 | 7 Days | Black | 6.2 | 0.20 - 6 | 0.20 - 4 | 500 | 28 | 3 | 83.9 | 118.5 | |||
5.14 € | 40 | 7 Days | Black | 17.6 | 1.50 - 10 | 1.50 - 10 | 1000 | 20 | 1 | 63 | 87 | |||
12.38 € | 20 | 7 Days | Black | 17.6 | 1.50 - 10 | 1.50 - 10 | 1000 | 20 | 1 | 63 | 87 | |||
7.33 € | 50 | 7 Days | Black | 8.2 | 0.50 - 10 | 0.50 - 6 | 400 | 25 | 1 | 45.5 | 74.1 | |||
12.19 € | 50 | 7 Days | Black | 8.2 | 0.50 - 10 | 0.50 - 6 | 24 | 25 | 1 | 45.5 | 74.1 |