Gauge-separator terminal PT 1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210302
3210311
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color

2.58 €

100 7 Days 2Blue

2.90 €

100 7 Days 3Grey

Loading...

  1. 1

Basic information

Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.50 Connector cross-section (flexible)(mm²) 0.14 - 1.50
Nominal voltage(V) 400 Nominal current(A) 10 No. of rows 1
Product size (height)(mm) 32 Flammability rating V0 Connection (components) Push-in connector
Connector type (category) Disconnect terminal Industrial goods Yes

Tech Support