Gauge-separator terminal ST 2,5-QUATTRO-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3035030
3035043
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

4.62 €

50 7 Days Black

4.62 €

50 7 Days Red

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4
Connector cross-section (flexible)(mm²) 0.08 - 2.50 Nominal voltage(V) 400 Nominal current(A) 20
No. of rows 1 Product size (height)(mm) 36.5 Flammability rating V0
Connection (components) Pull spring Connector type (category) Disconnect terminal Industrial goods Yes

Tech Support