Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0452027
Part Number
|
---|
0452027 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 251.40 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 24 - 12 | 7.5 | 0.2 - 4 | 0.2 - 2.5 | 26.5 | 35 | 7.5 | 8(max.) |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | Contamination level | 3 |
---|---|---|---|---|---|
No. of rows | 1 | Flammability rating | V2 | Connection (components) | Screws |
Connector type (category) | Tripleport PG terminal | Insulation material | PA | Industrial goods | Yes |
This page is Ground modular terminal block MSLKG, part number 0452027.
You can find the detail information about specifications and dimensions on part number 0452027.
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0452014 |
1410505 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 262.35 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 24 - 12 | 8.2 | 0.2 - 4 | 0.2 - 4 | 32 | 38 | 8.2 | 8(max.) | |
6.69 € | 50 | 7 Days | 20 - 8 | 8.2 | 0.5 - 10 | 0.5 - 6 | 36 | 39 | 8.2 | 10(max.) |