Ground modular terminal block PT 2,5-QUATTRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3209688

Part Number
3209688
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.14 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green-yellow AWG 26 - 12
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.5
No. of rows 1 Product size (height)(mm) 36.5 Product size (length)(mm) 81
Product size (width)(mm) 5.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Quick-connect Connector type (category) Tripleport PG terminal Insulation material PA
Industrial goods Yes

This page is Ground modular terminal block PT 2,5-QUATTRO, part number 3209688.
You can find the detail information about specifications and dimensions on part number 3209688.

Tech Support