Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3209659
Total number of pins(Pole) | 3 | Color | Green-yellow | AWG | 26 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.5 |
No. of rows | 1 | Product size (height)(mm) | 35.2 | Product size (length)(mm) | 60.5 |
Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | Tripleport PG terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Ground modular terminal block PT 2,5-TWIN, part number 3209659.
You can find the detail information about specifications and dimensions on part number 3209659.