Feed-through terminal block UK 3【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3002018

Part Number
3002018
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

207.68 €

50 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 14
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Nominal voltage(V) 800 Nominal current(A) 24 No. of rows 1
Product size (height)(mm) 47 Product size (length)(mm) 42.5 Product size (width)(mm) 5.2
Stripping length(mm) 8(max.) Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

This page is Feed-through terminal block UK 3, part number 3002018.
You can find the detail information about specifications and dimensions on part number 3002018.

Tech Support