Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3008012 |
3008025 |
3048315 |
3048328 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contamination level | Flammability rating | |
---|---|---|---|---|---|---|---|---|---|
541.11 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Grey | 3 | V0 | ||
541.11 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Blue | 3 | V0 | ||
12.05 € | 50 | 22 Days | Black | - | - | ||||
12.05 € | 50 | 22 Days | Red | - | - |
Loading...
Total number of pins(Pole) | 2 | AWG | 18 - 2 | Clamp width(mm) | 15.1 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.75 - 50 | Connector cross-section (flexible)(mm²) | 0.75 - 35 | Nominal voltage(V) | 1000 |
Nominal current(A) | 125 | No. of rows | 1 | Product size (height)(mm) | 62 |
Product size (length)(mm) | 50 | Product size (width)(mm) | 15.1 | Stripping length(mm) | 16(max.) |
Connection (components) | Screws | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |