Manufacturer part number: 3008009
Brand: PHOENIX CONTACT
Price: 672.28 €
Delivery time: 4 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3008009
Total number of pins(Pole) | 2 | AWG | 18 - 2 | Clamp width(mm) | 15.1 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.75 - 50 | Connector cross-section (flexible)(mm²) | 0.75 - 35 | Nominal voltage(V) | 1000 |
Nominal current(A) | 150 | No. of rows | 1 | Product size (height)(mm) | 62 |
Product size (length)(mm) | 50 | Product size (width)(mm) | 15.1 | Stripping length(mm) | 16(max.) |
Connection (components) | Screws | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |
This page is Feed-through terminal block UK 35-IB, part number 3008009.
You can find the detail information about specifications and dimensions on part number 3008009.
Part Number |
---|
3048072 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
13.70 € | 50 | 7 Days | Blue |