Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3002076 |
3002335 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Connector type (category) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.49 € | 100 | 7 Days | 2 | 24 - 12 | 5.1 | 0.2 - 4 | 0.2 - 2.5 | 250 | 12 | 1 | 5.1 | 8(max.) | V2 | Plug & Clip | Continuity | PA | |||
1.43 € | 150 | 7 Days | - | - | - | - | - | - | - | - | 5.08 | - | - | - | - | - |
Loading...
Color | Grey | Industrial goods | Yes |
---|
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Connection (components)
Connector type (category)
Insulation material
Filter by standard shipping days
Optional Attributes