Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3003017 |
3003091 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|
273.28 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Grey | - | - | ||
273.28 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Blue | V2 | PA |
Loading...
Total number of pins(Pole) | 2 | AWG | 24 - 12 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 800 |
Nominal current(A) | 32 | No. of rows | 1 | Product size (height)(mm) | 47 |
Product size (length)(mm) | 42.5 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) |
Connection (components) | Screws | Connector type (category) | Continuity | Industrial goods | Yes |