Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2770846
Total number of pins(Pole) | 4 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 5.08 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 |
Nominal voltage(V) | 250 | Nominal current(A) | 12 | No. of rows | 2 |
Product size (width)(mm) | 5.08 | Stripping length(mm) | 8(max.) | Flammability rating | V2 |
Connection (components) | Plug & Clip | Connector type (category) | Dualport terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Feed-through terminal block UKK 3-MSTBVH, part number 2770846.
You can find the detail information about specifications and dimensions on part number 2770846.