Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2800004 |
2800046 |
2800318 |
2800334 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Clamp width (mm) | Contamination level | Product size (width) (mm) | Flammability rating | |
---|---|---|---|---|---|---|---|---|---|---|
589.20 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 6.1 | 3 | 6.1 | V2 | ||
- | 50 | Quote | 6.1 | 3 | 6.1 | V2 | ||||
- | 50 | Quote | 6 | - | 6 | - | ||||
- | 50 | Quote | 6 | 3 | 6 | V2 |
Loading...
Total number of pins(Pole) | 4 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 400 |
Nominal current(A) | 26 | No. of rows | 2 | Product size (height)(mm) | 68 |
Product size (length)(mm) | 80 | Stripping length(mm) | 8(max.) | Connection (components) | Screws |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |