Feed-through terminal block UKK 5-TG【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3003949
3007042
3216079
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level

-

10 Quote Grey-

519.24 €

50 Pieces Per Package

1 pack Available 4 Days Grey3

-

50 Quote Blue-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 24 - 12 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4 Nominal voltage(V) 400
Nominal current(A) 26 No. of rows 2 Product size (height)(mm) 68.5
Product size (length)(mm) 80 Product size (width)(mm) 6.2 Stripping length(mm) 8(max.)
Flammability rating V2 Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

Tech Support