Feed-through terminal block UKKB 3【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2771010

Part Number
2771010
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

300.61 €

50 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 24 - 12
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 24
No. of rows 2 Product size (height)(mm) 62 Product size (length)(mm) 67
Product size (width)(mm) 5.2 Stripping length(mm) 8(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block UKKB 3, part number 2771010.
You can find the detail information about specifications and dimensions on part number 2771010.

Tech Support