Feed-through terminal block UKKB 5【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2771146
3216053
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

273.28 €

50 Pieces Per Package

1 pack Available 4 Days Grey

311.55 €

50 Pieces Per Package

1 pack Available 4 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 24 - 12 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4 Nominal voltage(V) 500
Nominal current(A) 32 No. of rows 2 Product size (height)(mm) 62
Product size (length)(mm) 67 Product size (width)(mm) 6.2 Stripping length(mm) 8(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

Tech Support