Feed-through terminal block USST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3070338
3070341
3070354
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (width)
(mm)
Stripping length
(mm)

3.89 €

50 7 Days 24 - 126.20.2 - 60.2 - 4326.210(max.)

4.95 €

50 7 Days 24 - 108.20.2 - 100.2 - 6418.212(max.)

5.43 €

50 7 Days 20 - 810.20.5 - 160.5 - 105710.212(max.)

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Nominal voltage(V) 500
No. of rows 1 Product size (height)(mm) 57.3 Product size (length)(mm) 52
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Industrial goods Yes

Tech Support