Manufacturer part number: 3045020
Brand: PHOENIX CONTACT
Price: 1.10 €
Delivery time: 7 Days
Color: Blue
Contamination level: -
Nominal voltage: 500 V
Product size (length): 49.1 mm
Insulation material: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3045020
Part Number
|
---|
3045020 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Contamination level | Nominal voltage (V) | Product size (length) (mm) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 200 | 7 Days | Blue | - | 500 | 49.1 | - | Yes |
Loading...
Total number of pins(Pole) | 2 | AWG | 26 - 12 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 4 | Nominal current(A) | 24 |
No. of rows | 1 | Product size (height)(mm) | 47.5 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 9(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Continuity |
This page is Feed-through terminal block UT 2,5, part number 3045020.
You can find the detail information about specifications and dimensions on part number 3045020.
Configure
Basic Attributes
Contamination level
Insulation material
Color
Nominal voltage(V)
Product size (length)(mm)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3045017 |
3045046 |
3045059 |
3045062 |
3045075 |
3045088 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Contamination level | Nominal voltage (V) | Product size (length) (mm) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 200 | 7 Days | Grey | - | 500 | 49.1 | - | Yes | |||
1.14 € | 200 | 7 Days | Orange | 3 | 1000 | 47.7 | PA | Yes | |||
1.14 € | 200 | 7 Days | Yellow | 3 | 1000 | 47.7 | PA | Yes | |||
1.10 € | 200 | 7 Days | Red | - | 1000 | 47.7 | - | No | |||
1.14 € | 200 | 7 Days | White | 3 | 1000 | 47.7 | PA | Yes | |||
1.10 € | 200 | 7 Days | Black | - | 1000 | 47.7 | - | No |