Feed-through terminal block UT 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3044607
3045101
3045114
3045127
3045130
3045143
3045156
3045224
3045583
3045596
3046140
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Flammability rating Insulation material

1.32 €

150 7 Days Violet-10003246.947.7--

1.32 €

150 7 Days Orange310003247.547.7V0PA

1.32 €

150 7 Days Yellow310003247.547.7V0PA

1.25 €

150 7 Days Red310003247.547.7V0PA

1.32 €

150 7 Days White310003247.547.7V0PA

1.25 €

150 7 Days Black310003247.547.7V0PA

1.32 €

150 7 Days Green310003247.547.7V0PA

1.32 €

150 47 Days Brown-10003247.547.7--

1.25 €

150 7 Days Grey-8003247.547.6V0-

1.25 €

150 7 Days Blue-8003247.547.6V0-

7.59 €

50 23 Days Grey-5002049.170.8V0PA

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 26 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6 No. of rows 1
Product size (width)(mm) 6.2 Stripping length(mm) 9(max.) Connection (components) Screws
Connector type (category) Continuity Industrial goods Yes

Tech Support