Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3045143
Part Number
|
---|
3045143 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.25 € | 150 | 7 Days | Black | 3 | 1000 | 32 | 47.5 | 47.7 | V0 | PA |
Loading...
Total number of pins(Pole) | 2 | AWG | 26 - 10 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 6 | No. of rows | 1 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 9(max.) | Connection (components) | Screws |
Connector type (category) | Continuity | Industrial goods | Yes |
This page is Feed-through terminal block UT 4, part number 3045143.
You can find the detail information about specifications and dimensions on part number 3045143.
Configure
Basic Attributes
Color
Contamination level
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Flammability rating
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3045114 |
3045127 |
3045130 |
3045156 |
3045224 |
3045583 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Flammability rating | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 150 | 7 Days | Yellow | 3 | 1000 | 32 | 47.5 | 47.7 | V0 | PA | |||
1.25 € | 150 | 7 Days | Red | 3 | 1000 | 32 | 47.5 | 47.7 | V0 | PA | |||
1.32 € | 150 | 7 Days | White | 3 | 1000 | 32 | 47.5 | 47.7 | V0 | PA | |||
1.32 € | 150 | 7 Days | Green | 3 | 1000 | 32 | 47.5 | 47.7 | V0 | PA | |||
1.32 € | 150 | 47 Days | Brown | - | 1000 | 32 | 47.5 | 47.7 | - | - | |||
1.25 € | 150 | 7 Days | Grey | - | 800 | 32 | 47.5 | 47.6 | V0 | - |