Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3044610
Total number of pins(Pole) | 2 | AWG | 26 - 10 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 6 | Nominal voltage(V) | 1000 |
Nominal current(A) | 32 | No. of rows | 1 | Product size (height)(mm) | 47.5 |
Product size (length)(mm) | 47.7 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 9(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block UT 4-CB, part number 3044610.
You can find the detail information about specifications and dimensions on part number 3044610.
Part Number |
---|
3044623 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Contamination level |
---|---|---|---|---|---|---|---|
1.34 € | 150 | 7 Days | Grey | - |