Feed-through terminal block UT 4-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046278
3046279
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Connector type (category)

3.84 €

50 7 Days BlueContinuity

3.84 €

50 60 Days RedN terminal

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 26 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6 Nominal voltage(V) 500
Nominal current(A) 20 No. of rows 1 Product size (height)(mm) 49.1
Product size (length)(mm) 57.8 Product size (width)(mm) 6.2 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Industrial goods Yes

Tech Support