Feed-through terminal block UT 4-MT-P / P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046171
3046265
3046443
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Flammability rating Connector type (category)

3.84 €

50 7 Days GreyV0Continuity

3.84 €

50 7 Days BlueV0Continuity

4.06 €

50 60 Days Orange-N terminal

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 26 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6 Nominal voltage(V) 500
Nominal current(A) 20 No. of rows 1 Product size (height)(mm) 49.1
Product size (length)(mm) 57.8 Product size (width)(mm) 6.2 Stripping length(mm) 9(max.)
Connection (components) Screws Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360