Feed-through terminal block UT 4-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3044364
3044500
3060267
3060270
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level Product size (height)
(mm)
Product size (length)
(mm)
Insulation material

2.11 €

100 7 Days Grey-46.957.8-

2.11 €

100 7 Days Blue-46.957.8-

2.11 €

100 7 Days Grey347.555.7PA

2.11 €

100 22 Days Blue347.555.7PA

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 26 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6 Nominal voltage(V) 500
Nominal current(A) 32 No. of rows 1 Product size (width)(mm) 6.2
Stripping length(mm) 9(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity Industrial goods Yes

Tech Support