Feed-through terminal block UT 4-TWIN-TG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046595
3073034
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

3.83 €

50 21 Days Grey

3.83 €

50 21 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 26 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6 Contamination level 3
Nominal voltage(V) 500 Nominal current(A) 20 No. of rows 1
Product size (height)(mm) 47.5 Product size (length)(mm) 65.4 Product size (width)(mm) 6.2
Stripping length(mm) 9(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity Insulation material PA Industrial goods Yes

Tech Support