Feed-through terminal block UTTB 2,5-PE / L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3044678

Part Number
3044678
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.68 €

50 44 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 26 - 12
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 4
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 24
No. of rows 2 Product size (height)(mm) 65 Product size (length)(mm) 69.9
Product size (width)(mm) 5.2 Stripping length(mm) 9(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block UTTB 2,5-PE / L, part number 3044678.
You can find the detail information about specifications and dimensions on part number 3044678.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360