Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3044746
Total number of pins(Pole) | 4 | Color | Grey | AWG | 26 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 6 |
Nominal voltage(V) | 800 | Nominal current(A) | 30 | No. of rows | 2 |
Product size (height)(mm) | 65 | Product size (length)(mm) | 69.9 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 9(max.) | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block UTTB 4-PE / L, part number 3044746.
You can find the detail information about specifications and dimensions on part number 3044746.